Conversión rápida en un espacio limitado
Wilhelm Niemann Maschinenfabrik garantiza el funcionamiento confiable de sus máquinas con soluciones de protección Ex seguras y eficientes de Turck, que incluyen sensores precisos y dispositivos de interfaz compactos rápidos
Wilhelm Niemann Maschinenfabrik es una compañía que fabrica mezcladores y molinos para la industria de pinturas, barnices y químicos. Los clientes los usan casi exclusivamente en áreas de explosión peligrosa. El fabricante con sede en Melle instala amplificadores de conmutación aislantes de ahorro de espacio y amplificadores de medición de temperatura de la serie de interfaces IMX12 de Turck en el gabinete de control. Estos envían las señales de los botones del operador al campo y transfieren señales de entrada digitales y analógicas intrínsecamente seguras. Niemann también se ha basado durante muchos años en los amplificadores de potenciómetro IM36 para colocar la altura de los discos dentados. Los iniciadores inductivos de Turck con una salida Namur han sido incluso más tiempo en uso, y pudieron impresionar a Niemann debido a sus grandes distancias de conmutación.
Streamlined protection
Niemann produces three basic machine types, the dissolver, the basket mill and the “Butterfly” Kreis dissolver. One thing is common to all machines here – their use in explosion hazardous areas. This must also be taken into account in the control cabinet outside of Zone 1. Encapsulated Profinet or Profibus cables can be run from the PLC in the control cabinet to an operating element.
The second variant without PLC technology requires hard wiring. This sends signals from the operator button to the field via IMX12 isolating switching amplifiers from Turck. Devices from the IMX12 interface series are also used if users wish to pass certain digital or analog values from the Ex area. Turck's IMX12 devices were chosen thanks to their narrow width of only 12.5 millimeters, but also due to their power supply via a power bridge.
Three environments, three initiators
Niemann had been using Turck sensor technology for a long time before the interface technology devices. For example, the technicians at Niemann install M18 inductive proximity switches in the columns of its machines in order to query heights. The sensor must detect the cylinder and ring in spite of the distance. This demonstrates the benefit of Turck's NI10-G18 proximity switches.
Anyone wanting to look for the smallest Turck components in a Niemann machine must look really closely. With a housing length of 31 millimeters and a height of six millimeters, the BIM-UNT-AY1X magnetic field sensor is hidden in the cover hinge of a tank fill opening. This detects here whether the cover is open or closed. In addition, a specially designed inductive sensor must withstand wear in the drive. This scans a switch lug in the very demanding atmosphere.
IM36 passes speed test
The position of the toothed disc inside the container is determined by a cable sensor. This supplies resistance values via the contact of the measuring cable, which have to be supplied as analog values. A potentiometer amplifier converts this quickly to an intrinsically safe 4-20 mA value so that connected systems can regulate the height steadily. The process sometimes still caused problems five years ago.
“If the conversion takes too long, the machine misses crucial points by a few centimeters and then continuously oscillates”, explains Hendrik Werges, workshop and project manager for electrical engineering. A transducer with a cycle time of less than 700 milliseconds was required as a solution. Niemann therefore turned at that time to Turck interface technology. To be precise, the IM36 amplifier, which completes a conversion within 30 milliseconds and thus enables the toothed disc to be positioned within the hysteresis range.
- Automotriz
- Flexibilidad Modular y Seguridad en la Producción de Filtros
- El cable con control de corriente integrado evita paradas no deseadas del sistema de transporte
- Los acopladores inductivos garantizan una alimentación precisa del material
- Administración de ensamblaje con una conexión directa a MES
- Detección de carrocerías en la producción de automóviles.
- Detección confiable de derrape durante la producción de automóviles
- Recolección de pedidos JIS sin errores para los topes
- El modo de bus RFID garantiza la calidad de las baterías de iones de litio
- Medición de nivel en la línea de recubrimiento por inmersión
- El control de nivel en el sistema de lubricación centralizada
- El sensor de ángulo de inclinación acelera la alineación de la plataforma
- Control del motor con monitoreo de la condición
- El módulo híbrido IP67 procesa señales de seguridad
- Vigilancia descentralizada de estaciones refrigerantes
- Celdas de soldadura robotizadas en red con Ethernet
- Monitoreo del circuito de enfriamiento en abrazaderas de soldadura
- Monitoreo de flujo en lavadoras de tambos
- Innovación en el monitoreo de condiciones en los motores
- Monitoreo de nivel a través de la nube
- Taller de prensado - Identificación de herramientas
- Carrocería
- Pintura
- Ensamble Final
- Transmisiones y motores (powertrain)
- Detección del nivel de los ítems en el conveyor
- Suministro de refrigerante en máquinas
- Controla la presión hidráulica en las industrias de prensado.
- Medición de la presión del proceso en las plataformas
- HISTORIAS DE ÉXITO
- Soluciones RFID para la adquisición de datos de la producción en estatores
- Planta modular para una producción flexible y eficiente
- Sensor láser detecta los parachoques en la celda de ensamble
- Tecnología de seguridad descentralizada para una producción modular
- Sistema modular de bandas transportadoras
- Módulos E/S y RFID para cambios de herramienta de manera segura
- RFID en vehículos guiados automáticamente (AGV)
- Producción de silenciador de escape con Hubs IO-Link
- Identificación de pallets en la producción de ventilas traseras
- Detección de tuerca en el proceso de soldadura
- Rastreabilidad RFID
- RFID en la producción de motores
- Producción de defensas con identificación RFID
- Soluciones para el área de pintura
- Sensores para ensamblaje y soldadura
- Sensores de ángulo para sistemas de ensamble
- Identificación de Herramientas
- Productos únicos para bandas transportadoras
- RFID para área de carrocerías
- IO-Link facilita la producción de engranes diferenciales
- Química
- El sistema de E/S excom permite la licuefacción segura de hidrógeno
- Automatización descentralizada en zonas Ex
- Control RFID de las conexiones de los tubos en la zona Ex
- Conexión de señal Ethernet en la sala de I&C
- Automatización basada en Ethernet de los 'skids' modulares
- Aislamiento de áreas peligrosas en las industrias de procesos
- Detección de Pigs
- Señal de E/S Remota
- Conexión fácil de dispositivos de campo
- Procesamiento de señales con E/S del sistema en el gabinete de control
- Separación de señal con tecnología de interfaz en el gabinete de control
- Identificación de conexiones de manguera
- Monitoreo eficiente de gabinetes en el campo
- Monitoreo de los actuadores de cuarto de vuelta
- Planificación y montaje de soluciones de sistema
- Historias de Éxito
- Monitor del gabinete de control para la transmisión de datos de estado
- Refrigeración eficiente de hornos industriales con los sensores de flujo FS+ de Turck
- Sistema Excom de E/S genera espacio en las salas I & C
- Zona 2 y RFID 22
- Control de prueba eficiente
- Seguridad Intrínseca: Comunicación en campo
- Alianza en sistema de Control de Procesos
- E/S remotas para áreas peligrosas
- Comentarios de la válvula de doble posición
- Felxibilidad con buses de campo
- Manejo de activos con Entradas y Salidas remotas
- Posicionamiento correcto con RFID en Producción de Carbid
- Conversión rápida en un espacio limitado
- Energía
- Identificación por RFID en las bandas transportadoras de celdas solares
- Solución de E/S descentralizada en zona Ex para estación de servicio de H2
- El módulo de E/S facilita la configuración y el uso móvil del banco de pruebas de pilas de combustible
- Turbina con posicionamiento de rotación
- E/S IP67 en la producción de carbón
- RFID UHF Identifica Gabinetes Eléctricos
- E/S Remotas en Planta de Biogás
- Alimentos y Bebidas
- El sensor de monitoreo de condiciones automatiza el control del clima
- Monitoreo de las condiciones de los gabinetes de control
- Monitoreo de condiciones en almacenes
- Control del espesor de la masa en las máquinas de rodamiento
- Identificación de los contenedores de comida
- Reemplazo rápido del sensor en plantas de bebidas
- Detección de tuberías en codo
- Identificación de moldes de chocolates
- Historias de Éxito
- Mantenimiento basado en la nube para generadores de vapor
- El soporte RFID permite el seguimiento y la localización en la producción de alimentos
- Detección confiable de posición lineal en la zona Ex 22
- Módulos de control descentralizados en los cuartos fríos
- Seguimiento en la producción de carne con RFID
- Encoder sin contacto en la producción de papa
- UHF RFID en el centro de distribución de alimentos
- RFID para la producción del chocolate
- E/S distribuidas para equipos de alimentos
- E/S remotas para destilerías
- RFID y Autoclaves
- Transparencia en la fabricación del chocolate
- Fuentes de alimentación IP67 para Conveyors
- Identificación en el almacenamiento de productos alimenticios
- Logística
- Optimización del transporte de paquetes sin interrupciones
- Control de altura y supervisión espacial 3D en montacargas autónomos
- Control descentralizado de módulos en la banda transportadora
- Rastreo de sacos grandes con RFID
- Detección de distancia en grúas de contenedores
- Control de acceso a zonas protegidas
- Sistema de silenciamiento descentralizado de equipos de protección electrosensible
- Bloques de E/S Módulos de transporte de rodillos de control
- Detección rápida de etiquetas en las compuertas en almacenes
- Detección a nivel de artículo con RFID UHF
- Mantenimiento preventivo en conveyors
- Identificación automática de contenedores
- Detección de nivel en recipientes
- Identificación en recipientes criogénicos
- Identificación de contenedores móviles con dispositivos handheld
- Identificación de los envases de alimentos
- Tier 1 - Identificación de choques
- Monitoreo de la condición en las salas de almacenamiento
- Protección contra colisiones en gruas 'reach stacker'
- Success Stories
- Solución eficiente para la digitalización de la tecnología de transportadores
- Logistics: RFID Reduces Error Quota by 99 Percent
- ROI Después de Tres Errores de Entrega Evitados.
- Rastreo sostenible de ITR gracias a RFID
- RFID con modo bus HF facilita el almacenamiento de semillas
- La tecnología RFID permite un almacén sin personal en una gran obra de construcción
- Los módulos de E/S y seguridad aumentan el rendimiento en la intralogística
- Rastreo de envíos de materias primas
- Solución de rastreo basada en RFID para minimizar los errores de carga
- Seguimiento de materiales entrantes y salientes mediante RFID
- Solución descentralizada RFID UHF
- Contact-free Encoder in Potato Production
- Módulos de control descentralizado en la cámara frìa
- Control de velocidad mediante el sensor de radar QT50
- Fuentes de alimentación IP67 para los transportadores
- Sistema de conveyor modular
- Solución RFID para el almacén
- La RFID guía a los AGV en la producción en suspensión
- RFID identifica los productos farmacéuticos
- RFID UHF en el centro de distribución de alimentos
- Equipo Móvil
- Detección e identificación de animales y objetos en la cosechadora
- El sensor de control de estado automatiza la climatización
- Compensación automática en pendiente
- Líneas de distribución para pulverizadores de campo.
- Medición del ángulo en un pulverizador de campo
- Determinar el ángulo de posición de la plataforma de elevación
- Medición de inclinación de dos ejes en una cosechadora
- Protección contra colisiones en apiladores de alcance
- Historias de éxito
- Solución RFID con montacargas inteligentes en la producción automotriz
- Mantenimiento seguro a distancia de bombas de riego y drenaje
- Acceso controlado con sistema RFID
- Cosechador de espárragos selectivo
- Medición de posición con RFID y encoder
- Control de velocidad por medio de Sensor Radar QT50
- RFID Guía a AGV en la producción de suspensiones
- Modulos de E/S (TBEN) en yate de lujo
- Encoder sin desgaste en draga de tolva
- I/O para supresión de polvos
- Gabinete de enfriamiento
- Conectividad de desconexión rápida
- Soluciones de Automatización para frío extremo
- I/O remoto para grúas
- Elevador resistente de metales pesados
- Posicionamiento de montañas rusas
- Soluciones de maquinaria móvil
- Posición exacta de altura
- Detección de ángulo crítico
- Sensor de ángulo que detecta cuando se levanta la plataforma
- Petróleo y Gas
- Control Cabinet Guard protege los sistemas de TI de los ataques de los hackers
- Transductor de temperatura en carril DIN
- Sensores utilizados en plataformas marítimas con certificación ATEX
- Cableado de desconexión rápida para áreas peligrosas
- Los gabinetes de control compactos garantizan una alta seguridad de la información
- Embalaje
- Verificación descentralizada de paquetes de RFID
- Identificación de cartuchos de impresión a color
- Operación confiable de maquinaria
- Monitoreo de limites en líneas de llenado
- Supervisión de los procesos de cambio
- Identificación de botellas de prueba
- Monitoreo de nivel de café molido
- Detección de nivel en embarcaciones
- Detección de contenedores de transporte.
- HISTORIAS DE ÉXITO
- Farmacéutica y Biotecnología
- Seguimiento de muestras de principio a fin con RFID
- Control RFID de las conexiones de tubos en la zona Ex
- Verificación descentralizada de paquetes de productos farmacéuticos
- Automate Modular Skids
- Red de skids farmacéuticos con soluciones descentralizadas de E/S
- Aislamiento en plantas de proceso modulares
- Control de interfaces de válvulas
- Monitoreo de actuadores de cuarto de vuelta
- Detección de tubos en codo
- Señal remota de E/S
- Planeación y construcción de una estación de proceso
- Facil conexión de dispositivos de campo
- Identificación de recipientes criogénicos
- Identificación de contenedores móviles
- Identificación de contenedores móviles con dispositivos portátiles
- Identificación de conexiones de manguera para precursores
- Identificación de conexiones de tubo en áreas estériles
- Identificación de las conexiones de manguera en la zona Ex 1
- Identificación de bolsas grandes y biorreactores
- Identificación de aplicaciones de uso único
- HISTORIAS DE ÉXITO
- Comprobación de conexiones de mangueras con RFID.
- Transferencia sin contacto de energía y señales de conmutación
- Controles HMI en mezcladora industrial
- Máquina de procesamiento de imágenes controlada por el Gateway BL20
- RFID para identificar fármacos
- Medición de velocidad de cabezales mezcladores en agitadores magnéticos
- El dispositivo de lectura detecta diferentes materiales
- Semiconductor
Select Country
Turck worldwide


-turck-image.jpg)





