-
Sensores
-
Identificación
-
Conectividad
-
Tecnologías de buses de campo
-
Tecnología de Interfaz
-
Seguridad
-
HMIs y Control
-
Fuentes de Alimentación
-
Tecnología LED
-
Compañía


Turck's compact inductive sensors combine simple mounting with compact lengths of up to 22 millimeters
Inductive Compact Sensors in Short Designs
17/14 – Turck has added two new modules to increase the possible options of its excom I/O system
Mülheim, October 21, 2014Turck is offering inductive proximity sensors in compact designs with the BI series EH03, EG04, EH04K and EG05K, which have now been completely updated. With their reduced lengths of 22 to 15 mm, the new models are even better suited for use in restricted mounting conditions. The EH03 and EH04 smooth barrel devices are available with diameters of 3 and 4 millimeters, the EG04 and EG05 threaded barrel modules in M4 x 0.5 and M5 x 0.5.
All devices of the new BI series are short-circuit and reverse polarity protected. They are also provided with a yellow LED for switch status indication. The possibility for fully flush mounting and a standard 1 millimeter switching distance throughout allow the user simple mounting and open up a wide range of possible application areas.
Download and Product Link
Select Country
Turck worldwide